??
Catalog navigation
Выбор CAD модели
Доступные продукты: 1
HELP_VARIABLE
Company
Amphenol RF
Description
908-22100T
Bill of material
908-22100T
Part Number
908-22100T
Description
RF Connector MMCX Straight PCB Jack End Launch 50 Ohm Tape and Reel
Body Finish
Gold
Body Material
Brass
Impedance
50
Insulator Material
PTFE
IP Rating
Not Rated
Gender
Jack
Isolated
No
Low PIM
No
Frequency Max
6
Temp Max
165
Temp Min
-65
Non-Magnetic
No
Contact Finish
Gold
Contact Material
Beryllium Copper
Orientation
Straight
Contact Termionation
Solder
Coupling Mechanism
Push-on
Mating Cycles
500
Termination Style
PCB - End Launch
Size Category
Microminiature
Предварительные просмотры
3D
2D
Загрузка CAD-моделей