??
Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Amphenol RF
Description
919-421P-71S12G
Bill of material
919-421P-71S12G
Part Number
919-421P-71S12G
Description
RF Connector MCX Straight Crimp Plug Belden 1855A Belden 4855R Belden 4855P 75 Ohm 12G Optimized
Body Finish
Gold
Body Material
Beryllium Copper
Cable Group
D4
Cable Type
Belden 1855A,Belden 4855R,Belden 4855P
Impedance
75
Insulator Material
PTFE
IP Rating
Not Rated
Gender
Plug
Operating Level
Performance
Isolated
No
Low PIM
No
Frequency Max
12
Temp Max
165
Temp Min
-65
Non-Magnetic
No
Contact Finish
Gold
Contact Material
Brass
Orientation
Straight
Contact Termionation
Solder
Coupling Mechanism
Push-on
Mating Cycles
500
Termination Style
Cable - Crimp
Assembly Tool
47-10070
Size Category
Microminiature
Previews
3D
2D
Сваляне на CAD модели