您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
920-503J-53P
Amphenol RF
Connectors
HD-EFI Connectors
Powered by
CAD模型選擇
{amphenolrf/connectors/hd_efi_connectors/920_503j_53p.prj},{NB=920-503J-53P},{SHA256=5R0eVsS8ir5f6tAQry+tCEU4Q4bGcozjTBBvrfeX6M0=},{INAME=00347__9202d503j2d53p},{PN=920-503J-53P},{DESC=RF Connector HD-EFI Straight PCB Smooth Bore Jack Through Hole 50 Ohm},{BF=Gold},{BM=Brass},{IMPEDANCE=50},{IM=LCP},{IPR=Not Rated},{GENDER=Jack},{OL=Performance},{ISOLATED=No},{LPIM=No},{FM=6},{TMAX=125},{TMIN=-45},{NM=No},{CF=Gold},{CMAT=Brass},{ORIENTATION=Straight},{CTERM=Solder},{CM=Push-on},{MC=200},{TS=PCB - Through Hole},{DT=Smooth Bore},{SC=Microminiature}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
Company
Amphenol RF
Description
920-503J-53P
Bill of material
920-503J-53P
Part Number
920-503J-53P
Description
RF Connector HD-EFI Straight PCB Smooth Bore Jack Through Hole 50 Ohm
Body Finish
Gold
Body Material
Brass
Impedance
50
Insulator Material
LCP
IP Rating
Not Rated
Gender
Jack
Operating Level
Performance
Isolated
No
Low PIM
No
Frequency Max
6
Temp Max
125
Temp Min
-45
Non-Magnetic
No
Contact Finish
Gold
Contact Material
Brass
Orientation
Straight
Contact Termionation
Solder
Coupling Mechanism
Push-on
Mating Cycles
200
Termination Style
PCB - Through Hole
DetentType
Smooth Bore
Size Category
Microminiature
Previews
3D
2D
下載CAD模型
生成CAD模型