??
Catalog navigation
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
Amphenol RF
Description
112417
Bill of material
112417
Part Number
112417
Description
RF Connector BNC Right Angle PCB Jack Through Hole Bulkhead Front Mount 75 Ohm
Body Finish
Nickel
Body Material
Zinc Diecast
Impedance
75
Insulator Material
Polypropylene
IP Rating
Not Rated
Gender
Jack
Mounting Feature
Bulkhead - Front Mount
Operating Level
Commercial
Isolated
No
Low PIM
No
Frequency Max
4
Temp Max
85
Temp Min
-40
Non-Magnetic
No
Contact Finish
Gold
Contact Material
Phosphor Bronze
Orientation
Right Angle
Contact Termionation
Solder
Coupling Mechanism
Bayonet
Mating Cycles
500
Termination Style
PCB - Through Hole
Size Category
Miniature
Previews
3D
2D
Stáhnout CAD model