??
Catalog navigation
Seleção de modelos em CAD
Available products: 1
HELP_VARIABLE
Company
Amphenol RF
Description
031-70557-12G
Bill of material
031-70557-12G
Part Number
031-70557-12G
Description
RF Connector BNC Straight Crimp Jack Belden 1695A Belden 4694P 75 Ohm 12G Optimized
Body Finish
Nickel
Body Material
Brass
Cable Group
Q1
Cable Type
Belden 1695A,Belden 4694P,Belden 82120,Belden 82248,Belden 87120,Belden 89120,Belden 89248
Impedance
75
Insulator Material
PTFE
IP Rating
Not Rated
Gender
Jack
Operating Level
Performance
Isolated
No
Low PIM
No
Frequency Max
12
Temp Max
85
Temp Min
-40
Non-Magnetic
No
Contact Finish
Gold
Contact Material
Phosphor Bronze
Orientation
Straight
Contact Termionation
Crimp
Coupling Mechanism
Bayonet
Mating Cycles
500
Termination Style
Cable - Crimp
Size Category
Miniature
Previews
3D
2D
Baixar modelos em CAD