??
Catalog navigation
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
Amphenol RF
Description
920-263P-51P
Bill of material
920-263P-51P
Part Number
920-263P-51P
Description
RF Connector AFI Straight PCB Full Detent Plug Through Hole 50 Ohm
Body Finish
Gold
Body Material
Brass
Impedance
50
Insulator Material
PTFE
IP Rating
Not Rated
Gender
Plug
Operating Level
Performance
Isolated
No
Low PIM
No
Frequency Max
6
Temp Max
165
Temp Min
-65
Non-Magnetic
No
Contact Finish
Gold
Contact Material
Beryllium Copper
Orientation
Straight
Contact Termionation
Solder
Coupling Mechanism
Push-on
Mating Cycles
100
Termination Style
PCB - Through Hole
DetentType
Full Detent
Size Category
Subminiature
Previews
3D
2D
Stáhnout CAD model