You can submit your suggestions via feedback or contact the online customer service, we will improve them as soon as possible:
Support
OK
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
PSMP-FSBA-1042
Amphenol RF
Adapters
PSMP Adapters
PSMP to PSMP Adapters
Powered by
CAD模型選擇
{amphenolrf/adapters/psmp_adapters/psmp_to_psmp_adapters/psmp_fsba_1042.prj},{NB=PSMP-FSBA-1042},{SHA256=IM3gPL82GVhHkAme5GoU5Al8dxKjNKCUGyiESGpLF84=},{INAME=00061__psmp2dfsba2d1042},{PN=PSMP-FSBA-1042},{DESC=Bullet Adapter PSMP Plug to PSMP Plug 50 Ohm Straight 10.42mm},{BF=White Bronze},{BM=Beryllium Copper},{IMPEDANCE=50},{IM=PTFE},{IPR=Not Rated},{OL=Performance},{ISOLATED=No},{LPIM=No},{FMAX=10},{TMAX=165},{TMIN=-65},{NM=No},{AS1SERIES=PSMP},{AS1STYLE=Plug},{AS2SERIES=PSMP},{AS2STYLE=Plug},{AT=In-Series},{CF=Gold},{CM=Beryllium Copper},{ORIENTATION=Straight}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
Company
Amphenol RF
Description
PSMP-FSBA-1042
Bill of material
PSMP-FSBA-1042
Part Number
PSMP-FSBA-1042
Description
Bullet Adapter PSMP Plug to PSMP Plug 50 Ohm Straight 10.42mm
Body Finish
White Bronze
Body Material
Beryllium Copper
Impedance
50
Insulator Material
PTFE
IP Rating
Not Rated
Operating Level
Performance
Isolated
No
Low PIM
No
Frequency Max
10
Temp Max
165
Temp Min
-65
Non-Magnetic
No
Adapter Side 1 Series
PSMP
Adapter Side 1 Style
Plug
Adapter Side 2 Series
PSMP
Adapter Side 2 Style
Plug
Adapter Type
In-Series
Contact Finish
Gold
Contact Material
Beryllium Copper
Orientation
Straight
Previews
3D
2D
下載CAD模型
生成CAD模型