??
카탈로그 탐색
CAD모델 선택
사용 가능한 제품: 1
HELP_VARIABLE
Company
Amphenol RF
Description
034-1113-12G
Bill of material
034-1113-12G
Part Number
034-1113-12G
Description
HD-BNC Plug to HD-BNC Plug Adapter 75 Ohm Straight
Body Finish
Nickel
Body Material
Beryllium Copper
Impedance
75
Insulator Material
PTFE
IP Rating
Not Rated
Operating Level
Performance
Isolated
No
Low PIM
No
Frequency Max
18
Temp Max
85
Temp Min
-40
Non-Magnetic
No
Adapter Side 1 Series
HD-BNC
Adapter Side 1 Style
Plug
Adapter Side 2 Series
HD-BNC
Adapter Side 2 Style
Plug
Adapter Type
In-Series
Contact Finish
Gold
Contact Material
Phosphor Bronze
Orientation
Straight
미리보기
3D
2D
CAD모델 다운로드