??
Catalog navigation
Selezione modello CAD
Prodotti disponibili: 1
HELP_VARIABLE
Company
Amphenol RF
Description
112532-13-1
Bill of material
112532-13-1
Part Number
112532-13-1
Description
BNC Jack to BNC Push-on Plug Adapter 75 Ohm Straight Bulkhead
Body Finish
Nickel
Body Material
Brass
Impedance
75
Insulator Material
PTFE
IP Rating
Not Rated
Mounting Feature
Bulkhead
Operating Level
Commercial
Isolated
No
Low PIM
No
Frequency Max
2
Temp Max
165
Temp Min
-65
Non-Magnetic
No
Adapter Side 1 Series
BNC
Adapter Side 1 Style
Jack
Adapter Side 2 Series
BNC
Adapter Side 2 Style
Push-on Plug
Adapter Type
In-Series
Contact Finish
Gold
Contact Material
Beryllium Copper
Orientation
Straight
Anteprime
3D
2D
Download modelli CAD