??
Catalog navigation
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
Amphenol RF
Description
031-219-RFX
Bill of material
031-219-RFX
Part Number
031-219-RFX
Description
BNC Jack to BNC Jack Adapter 50 Ohm Straight
Body Finish
Nickel
Body Material
Brass
Impedance
50
Insulator Material
PTFE
IP Rating
Not Rated
Operating Level
Commercial
Isolated
No
Low PIM
No
Frequency Max
4
Temp Max
85
Temp Min
-40
Non-Magnetic
No
Adapter Side 1 Series
BNC
Adapter Side 1 Style
Jack
Adapter Side 2 Series
BNC
Adapter Side 2 Style
Jack
Adapter Type
In-Series
Contact Finish
Gold
Contact Material
Phosphor Bronze
Orientation
Straight
预览
3D
2D
下载CAD模型