??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Amphenol RF
Description
031-218-75-12G
Bill of material
031-218-75-12G
Part Number
031-218-75-12G
Description
BNC Plug to BNC Plug 75 Ohm Straight 12G Optimized
Body Finish
Nickel
Body Material
Phosphor Bronze
Impedance
75
Insulator Material
PTFE
IP Rating
Not Rated
Operating Level
Performance
Isolated
No
Low PIM
No
Frequency Max
12
Temp Max
165
Temp Min
-65
Non-Magnetic
No
Adapter Side 1 Series
BNC
Adapter Side 1 Style
Plug
Adapter Side 2 Series
BNC
Adapter Side 2 Style
Plug
Adapter Type
In-Series
Contact Finish
Gold
Contact Material
Brass
Orientation
Straight
Previews
3D
2D
Download CAD models