??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Amphenol RF
Description
131-7017-1000
Bill of material
131-7017-1000
Part Number
131-7017-1000
Description
APC N-Type Plug to APC 3.5 Plug Adapter 50 Ohm Straight
Body Finish
Gold
Body Material
Beryllium Copper
Impedance
50
Insulator Material
PTFE
IP Rating
Not Rated
Operating Level
Commercial
Isolated
No
Low PIM
No
Non-Magnetic
No
Adapter Side 1 Series
APC 3.5
Adapter Side 1 Style
Plug
Adapter Side 2 Series
N-Type
Adapter Side 2 Style
Plug
Adapter Type
Between-Series
Contact Finish
Gold
Contact Material
Beryllium Copper
Orientation
Straight
Previews
3D
2D
Download CAD models