??
Catalog navigation
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
Amphenol RF
Description
102-100-01
Bill of material
102-100-01
Part Number
102-100-01
Description
1.0/2.3 Jack to 1.0/2.3 Jack Adapter 50 Ohm Straight Bulkhead
Body Finish
Gold
Body Material
Brass
Impedance
50
Insulator Material
PTFE
IP Rating
Not Rated
Mounting Feature
Bulkhead
Operating Level
Commercial
Isolated
No
Low PIM
No
Frequency Max
3.5
Temp Max
165
Temp Min
-65
Non-Magnetic
No
Adapter Side 1 Series
1.0-2.3
Adapter Side 1 Style
Jack
Adapter Side 2 Series
1.0-2.3
Adapter Side 2 Style
Jack
Adapter Type
In-Series
Contact Finish
Gold
Contact Material
Beryllium Copper
Orientation
Straight
Previews
3D
2D
CAD modeli indir