??
Catalog navigation
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
Amphenol FCi
Description
10159578, 10159583, 10164793, 10164795 - Power Blade MiniMezz
Bill of material
10159578-0001000-LF
Part Number
10159578-0001000-LF
Series
PwrBlade MiniMezz
Connector Type
Termination
High Power Contacts
Low Power Contacts
Number of Signal Contacts
Mating Height
Dim A
4.50 mm
Dim B
5.50 mm
Dim C
6.40 mm
预览
3D
尺寸标注
2D
下载CAD模型