您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
QA認證資訊
目錄: Amphenol FCi
Created: 08.09.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Amphenol FCi
68685-202
Amphenol FCi
Board to Board Connectors
2.54mm Board to Board Signal
Dubox® 2.54mm
Powered by
CAD模型選擇
{amphenolfci/btb/2_54_mm/dubox_btb/68685_asmtab.prj},{NB=68685-202},{SERIES=68685},{PLOPT=2},{N=02},{PITCH=2.54},{PAOPT=Standard tube Packaging},{SAWOPT=},{LF=},{PPATH=68685_parts/68685_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
Company
Amphenol FCi
Description
68685 - Dubox, Single Row, Vertical Card Connector, Assembly
Bill of material
68685-202
Part Number
68685-202
Series
68685
Plating Options
2 - 0.38µm Gold or GXT on Contact Area over 1.27µm Ni
3 - 0.76µm Gold or GXT on Contact Area over 1.27µm Ni
4 - 2.54/4.06µm Sn
6 - 0.76µm Gold or GXT on Contact Area over 1.27µm Ni
2 - 0.38µm Gold or GXT on Contact Area over 1.27µm Ni
3 - 0.76µm Gold or GXT on Contact Area over 1.27µm Ni
4 - 2.54/4.06µm Sn
6 - 0.76µm Gold or GXT on Contact Area over 1.27µm Ni
Number of Positions per Row
-02
-03
-04
-05
-06
-07
-08
-09
-10
-11
-12
-13
-14
-15
-16
-17
-18
-19
-20
-21
-22
-23
-24
-25
-26
-27
-28
-29
-30
-31
-32
-33
-34
-35
-36
-37
-38
-39
-40
-41
-42
-43
-44
-45
-46
-47
-48
-49
-50
-02
-03
-04
-05
-06
-07
-08
-09
-10
-11
-12
-13
-14
-15
-16
-17
-18
-19
-20
-21
-22
-23
-24
-25
-26
-27
-28
-29
-30
-31
-32
-33
-34
-35
-36
-37
-38
-39
-40
-41
-42
-43
-44
-45
-46
-47
-48
-49
-50
Packaging Options
Standard tube Packaging
Sawing Option
Not Available
Not Available
Lead Free Option
Not Selected
LF - Lead Free
Not Selected
LF - Lead Free
Dim C
2.54
mm
Dim D
5.51
mm
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型