??
카탈로그 탐색
CAD모델 선택
사용 가능한 제품: 1
HELP_VARIABLE
Company
Amphenol FCi
Description
57102 - Unshrouded Headers - Double Row - Vertical - Through Mount
Bill of material
57102-S02-02LF
Part Number
57102-S02-02LF
Series
57102
Plating Options
Mating Length
mm
Tail Length
mm
Pin Style
02
N - Number of Positions per Row
Packaging Options
Polarization Option
Lead Free Option
LF - Lead Free
OAL
6.000 mm
미리보기
3D
치수도
2D
CAD모델 다운로드