??
Catalog navigation
CAD-Modellauswahl
Auswählbare Produkte: 1
HELP_VARIABLE
Company
Amphenol FCi
Description
20021311 - Receptacle, Vertical, Through Hole
Bill of material
20021311-00006T1LF
Part Number
20021311-00006T1LF
Series
20021311
Post Option
0 - without Post
Resin Option
0 - High Temperature Plastic, Black
Tail Length
0 - 2.40mm mm
N - Number of Positions per Row
Packing Option
T - Tube
Plating Options
Lead Free Option
LF - Lead Free
Dim B
4.27 mm
Dim A
2.54 mm
Voransichten
3D
Bemaßung
2D
CAD-Modelle herunterladen