??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Amphenol FCi
Description
10139085 - Plug Conn
Bill of material
10139085-081402LF
Part Number
10139085-081402LF
Series
10139085
N - Number of Positions per Row
Height
Plating Options
Polarization Peg
Packaging Option
2 - T&R With Metal Cap
Date Code
Lead Free Option
LF - Lead Free
Dimensions A
31.2 mm
Dimensions B
37.8 mm
Dimensions C
36.2 mm
Previews
3D
Dimension
2D
Download CAD models