??
Catalog navigation
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
Amphenol FCi
Description
10132798 - 0.5mm Pitch BTB Connector Receptacle
Bill of material
10132798-011100LF
Part Number
10132798-011100LF
Series
10132798
N - Number of Positions per Row
Description
Plating Options
1-3µ'' Au on contact area over 50µ'' Ni Min
Polarization Peg
Packaging Options
0 - Tape and Reel Without Cap
LF - Lead Free Option
LF - Lead Free
A
4.60 mm
B
2.00 mm
D
4.10 mm
Previews
3D
Dimenze
2D
Stáhnout CAD model