??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Amphenol FCi
Description
10132797 - 0.5mm Pitch BTB Connector Plug
Bill of material
10132797-011100LF
Part Number
10132797-011100LF
Series
10132797
N - Number of Positions per Row
Description
Plating Options
1-3µ'' Au on contact area over 50µ'' Ni Min
Polarization Peg
Packaging Options
0 - Tape and Reel Without Cap
LF - Lead Free Option
LF - Lead Free
A
4.70 mm
B
2.00 mm
H
2.30 mm
Previews
3D
Dimension
2D
Download CAD models