??
Catalog navigation
CADモデル選択
選択可能な製品数: 1
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6370ZSK-08 - Air gun valve, pneumatic
Bill of material
533075
Order No.
533075
catalog sheet
PDF
max. operating pressure
10 bar
Nominal bore
2.5
Nominal flow
240 l/min
Width across flats
13 mm
Thread
G 1/8
Weight
10 g
Customs tariff number
84662020
European Article Number
4020772533076
Information present
yes
SVHC-substance over 0,1%
no
Validation date
14.06.2023
Information RoHs
yes
プレビュー
3D
情報
2D
ダウンロード(CADデータ)