??
Catalog navigation
CAD模型選擇
可提供的產品: 1
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6214ZN-250-03 - Zero-point clamping sleeve for pressing in
Bill of material
567135
Order No.
567135
Size
250
D
18 mm
D1
16 mm
DH
10.7 mm
H
6.9 mm
HA
1.95 mm
Weight
6 g
Customs tariff number
84662020
European Article Number
567135
Information present
yes
SVHC-substance over 0,1%
no
Validation date
14.06.2023
Information RoHs
yes
Previews
3D
尺寸
2D
下載CAD模型