??
Catalog navigation
Селекция на CAD модел
Налични продукти: 2
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6209MZ - Height adjustment element
Bill of material
554058
Order No.
Size
catalog sheet
PDF
Opening
mechanical
Contact force
N
Support force
kN
Tightening torque Md max.
30 Nm
Diameter
mm
Diameter
mm
Diameter
mm
Diameter
mm
Diameter
mm
E1
mm
Thread
M12 mm
Thread
mm
Adjustment distance
mm
Enter value for H
Adjustment distance
mm
cm
inch
ft
HMIN
95 mm
HMAX
105 mm
H1
48 mm
H2
10 mm
L
mm
R
mm
Width across flats
mm
S1
5.5 mm
Weight
g
Customs tariff number
84662020
European Article Number
Information present
yes
SVHC-substance over 0,1%
no
Validation date
14.06.2023
Information RoHs
yes
Previews
3D
Размер
2D
Сваляне на CAD модели