??
Catalog navigation
Wybór modelu CAD
Dostępne producty: 3
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6370ZN-5 M8 - Pull-stud Size 5 for engagement screw M8
Bill of material
562192
Order No.
Version
Size
5
catalog sheet
PDF
Diameter
mm
Diameter
11 mm
Diameter
8 mm
H
11.9 mm
H1
9.4 mm
T
2.5 mm
Weight
8 g
Customs tariff number
84662020
European Article Number
Information present
yes
SVHC-substance over 0,1%
no
Validation date
14.06.2023
Information RoHs
yes
Previews
3D
Wymiar
2D
Pobierz modele CAD