??
Catalog navigation
CAD模型选择
可提供的产品: 2
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6206S4L - Pneumatic 4-point clamping station
Bill of material
550251
Order No.
Size
catalog sheet
PDF
Pull-in/locking force up to
kN
Holding force
kN
Unlocking
pneumatic
Opening operating pressure
bar
A
mm
B
mm
C
mm
D
200 mm
E
mm
G
200 mm
H
250 - 252 mm
HA
mm
Diameter
20 mm
Diameter
13.5 mm
S
mm
SM
200 mm
Weight
g
Customs tariff number
84662020
European Article Number
Information present
yes
SVHC-substance over 0,1%
no
Validation date
14.06.2023
Information RoHs
yes
预览
3D
尺寸标注
2D
下载CAD模型