??
Catalog navigation
Wybór modelu CAD
Dostępne producty: 1
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6370ZSA-03 - Sensor module for pneumatic sensor unit
Bill of material
553183
Order No.
553183
catalog sheet
PDF
Operating pressure
4 - 7 bar
B
20.5 mm
K
18 mm
H
83 mm
Thread
M12 x 1 mm
Diameter
6 mm
S
50 mm
Weight
60 g
Customs tariff number
90318020
European Article Number
4020772553180
Information present
yes
SVHC-substance over 0,1%
no
Validation date
14.06.2023
Information RoHs
yes
Previews
3D
Wymiar
2D
Pobierz modele CAD