??
Catalog navigation
CAD模型選擇
可提供的產品: 2
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 7800D - Sealing cord
Bill of material
374512
Order No.
Design
Diameter
4 mm
L
10000 mm
Material
Weight
320 g
Customs tariff number
40082190
European Article Number
Information present
yes
SVHC-substance over 0,1%
no
Validation date
14.06.2023
Information RoHs
yes
Previews
3D
尺寸
2D
下載CAD模型