??
Catalog navigation
Výběr CAD modelu
Available products: 2
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 1580MSN - Marking needle, fits No. 1550MS
Bill of material
550480
Order No.
Model
Design
Centric marking needles
Diameter
3 mm
L1
26 mm
Radius
mm
Weight
2 g
Customs tariff number
84663000
European Article Number
Information present
yes
SVHC-substance over 0,1%
no
Validation date
14.06.2023
Information RoHs
yes
Previews
3D
Dimenze
2D
Stáhnout CAD model