??
Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 1520CZ-A - Adapter
Bill of material
17673
Order No.
17673
max. r.p.m.
400 1/min
min. KSS pressure
5 bar
max. KSS pressure
120 bar
min. air pressure
5 bar
max. air pressure
10 bar
Diameter
5 mm
Thread
G1/4 Zoll
Thread
G1/8 Zoll
L1
19 mm
L2
6 mm
L3
8 mm
Width across flats
17 mm
Weight
16 g
Customs tariff number
84663000
European Article Number
4020772017675
Information present
yes
SVHC-substance over 0,1%
no
Validation date
14.06.2023
Information RoHs
yes
Previews
3D
Размер
2D
Сваляне на CAD модели