??
Catalog navigation
CADモデル選択
選択可能な製品数: 1
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6897S - Sensor monitor for manual clamps
Bill of material
90597
Order No.
90597
Size
3
catalog sheet
PDF
LXBXH
55 x 40 x 35 mm
Weight
60 g
Customs tariff number
84662020
European Article Number
4020772090593
Information present
yes
SVHC-substance over 0,1%
no
Validation date
14.06.2023
Information RoHs
yes
プレビュー
3D
情報
2D
ダウンロード(CADデータ)