??
Catalog navigation
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6878S - Mounting kit, disc
Bill of material
564139
Order No.
564139
catalog sheet
PDF
Size
1
Socket cap screw ISO4762
M8 x 50
Diameter
40
H
7
Weight
100 g
Customs tariff number
73181558
European Article Number
40207722050096
Information present
yes
SVHC-substance over 0,1%
no
Validation date
14.06.2023
Information RoHs
yes
Previews
3D
Boyut
2D
CAD modeli indir