??
Catalog navigation
Výběr CAD modelu
Available products: 10
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6829W - Swing Clamp with welding protection, pneumatic, double acting
Bill of material
91611
Order No.
Article No.
catalog sheet
PDF
Size
version
Force
kN
Weight
g
Position
Options
C
mm
Diameter
mm
Diameter
mm
F
mm
G
mm
H
mm
H1
mm
H2
mm
H3
mm
H4
mm
I
mm
L
mm
L1
mm
N
mm
N1
mm
Diameter
mm
R
mm/INCH
Diameter
mm
Piston diameter
mm
Clamping stroke
mm
Stroke
mm
Customs tariff number
84662020
European Article Number
Information present
yes
SVHC-substance over 0,1%
no
Validation date
14.06.2023
Information RoHs
yes
Previews
3D
Dimenze
2D
Stáhnout CAD model