??
Catalog navigation
Výběr CAD modelu
Available products: 3
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6821A - Pneumatic toggle clamp with vertical cylinder attachment
Bill of material
555065
Order No.
Size
catalog sheet
PDF
Force F1
kN
Force F2
kN
F3 = maximum clamping force at 6 bar
kN
F4 = maximum clamping force at 6 bar
kN
Force F5
kN
Vn = Air consumption per double stroke in dm3 at 6 bar
dm³
Clamping screw
mm
Weight
g
Position
°
A
mm
B
mm
C
mm
C1
mm
C2
mm
Diameter
mm
E
mm
Adjustment distance
mm
Enter value for VB
Adjustment distance
mm
cm
inch
ft
F
mm
H
mm
H1
mm
H2
mm
H4
mm
HWMIN
mm
HWMAX
mm
I
mm
K
mm
K1
mm
L1
mm
M
mm
M1
mm
N
mm
Thread
mm /INCH
Diameter
mm
Piston diameter
mm
Customs tariff number
84662020
European Article Number
Information present
yes
SVHC-substance over 0,1%
no
Validation date
14.06.2023
Information RoHs
yes
Previews
3D
Dimenze
2D
Stáhnout CAD model