??
Catalog navigation
Výběr CAD modelu
Available products: 3
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6844NI G - Push-Pull type toggle clamps
Bill of material
557611
Order No.
Size
catalog sheet
PDF
colour
green
Force F1
kN
Force F2
kN
Clamping screw
Weight
g
Stroke
mm
Enter value for HUB
Stroke
mm
cm
inch
ft
Stroke max.
mm
Diameter
mm
B
mm
E
mm
HW min.
mm
HW max.
mm
H
mm
H1
mm
L1
mm
L2
mm
L3
mm
Thread
mm
Thread
mm
N
mm
Customs tariff number
84662020
European Article Number
Information present
yes
SVHC-substance over 0,1%
no
Validation date
14.06.2023
Information RoHs
yes
Previews
3D
Dimenze
2D
Stáhnout CAD model