??
Catalog navigation
Wybór modelu CAD
Dostępne producty: 1
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6841NIY - Push-pull type toggle clamp with small angle base
Bill of material
557288
Order No.
557288
Size
0
catalog sheet
PDF
HANDGRIFF
yellow
Force F1
0.8 kN
Force F2
0.8 kN
Clamping screw
M 4x20 mm
Weight
60 g
Diameter
6.5 mm
B min.
17.0 mm
B max.
33.0 mm
Adjustment distance
mm
Enter value for HW
Adjustment distance
mm
cm
inch
ft
HW min.
12 mm
HW max.
20 mm
E
13 mm
H
12 mm
H1
49.5 mm
Stroke
mm
Enter value for HUB
Stroke
mm
cm
inch
ft
Stroke max.
16 mm
L1
66.5 mm
L2
10 mm
L3
54 mm
M
16 mm
Thread
M10 x1 mm
N
25 mm
P
16 mm
Customs tariff number
84662020
European Article Number
4020772007690
Information present
yes
SVHC-substance over 0,1%
no
Validation date
14.06.2023
Information RoHs
yes
Previews
3D
Wymiar
2D
Pobierz modele CAD