??
카탈로그 탐색
CAD모델 선택
사용 가능한 제품: 1
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6847S - Hook type toggle clamp with safety latch
Bill of material
93666
Order No.
93666
Size
3
catalog sheet
PDF
Force F1
3.0 kN
Weight
295 g
ALPHA
140 °
Position
B1
32 - 44 mm
B2
65-77 mm
C
19 mm
Diameter
7.1 mm
Adjustment distance
mm
값 입력 VWEG
Adjustment distance
mm
cm
inch
ft
E1
40 - 52 mm
E2
72 - 84 mm
Diameter
5.5 mm
H
23.0 mm
H1
36 mm
K
13 mm
L
40 mm
L1
123 mm
M
32 - 35 mm
N
45 mm
R
5.5 mm
S
99 mm
W
15 °
Customs tariff number
84662020
European Article Number
4020772093662
Information present
yes
SVHC-substance over 0,1%
no
Validation date
14.06.2023
Information RoHs
yes
미리보기
3D
치수도
2D
CAD모델 다운로드