??
Catalog navigation
CADモデル選択
選択可能な製品数: 1
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6834S - Horizontal toggle clamp with safety latch. With solid clamping arm and horizontal base.
Bill of material
93534
Order No.
93534
Size
4
catalog sheet
PDF
colour
red
GRIFF2
red
Force F1
2 kN
Force F2
3 kN
Clamping screw
M8x65 mm
Weight
800 g
Angle ALPHA (α)
90 °
Position
A
8 mm
B
111 mm
C
41.0 mm
Diameter
8.5 mm
Diameter
8.5 mm
E
66 mm
F
34 mm
H
45 mm
H1
75 mm
H2
126.5 mm
HWMIN
-6 mm
HWMAX
22 mm
I
20 mm
K
8.0 mm
L
20.5 mm
L1
286 mm
M
29 - 43 mm
M1
43 mm
N
58 mm
P
57 mm
Customs tariff number
84662020
European Article Number
4020772093532
Information present
yes
SVHC-substance over 0,1%
no
Validation date
14.06.2023
Information RoHs
yes
プレビュー
3D
情報
2D
ダウンロード(CADデータ)