??
Catalog navigation
CAD Model seçimi
Uygun ürünler: 4
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6833J - Horizontal acting toggle clamp with angle base
Bill of material
557351
Order No.
Size
catalog sheet
PDF
Force F1
kN
Force F2
kN
colour
orange
Clamping screw
mm
Weight
g
Angle range
°
Angle ALPHA (α)
90 °
A
mm
B
mm
C
mm
D
mm
E
mm
Adjustment distance
mm
Enter value for VB
Adjustment distance
mm
cm
inch
ft
HWMIN
mm
HWMAX
mm
F
mm
H
mm
H1
mm
H2
mm
I
mm
K
mm
L1
mm
M
mm
N
mm
P
mm
Customs tariff number
84662020
European Article Number
Information present
yes
SVHC-substance over 0,1%
no
Validation date
14.06.2023
Information RoHs
yes
Previews
3D
Boyut
2D
CAD modeli indir