??
Catalog navigation
Selezione modello CAD
Prodotti disponibili: 4
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6806G - Vertical acting toggle clamp with solid arm and vertical base
Bill of material
557488
Order No.
Size
catalog sheet
PDF
colour
green
Force F1
kN
Force F2
kN
Clamping screw
mm
Weight
g
Angle range
°
Angle ALPHA (α)
°
Angle Alpha 2 (α2)
60 °
A
mm
B
mm
C
mm
Diameter
mm
E
mm
F
mm
H
mm
H1
mm
HWMIN
mm
HWMAX
mm
I
mm
K
mm
L
mm
L1
mm
L2
mm
M
mm
M1
mm
N
mm
O
mm
P
mm
Customs tariff number
84662020
European Article Number
Information present
yes
SVHC-substance over 0,1%
no
Validation date
14.06.2023
Information RoHs
yes
Anteprime
3D
Dimensione
2D
Download modelli CAD