??
Catalog navigation
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6805T - Vertical toggle clamp, clamping arm with fixed distance of clamping screw and horizontal base
Bill of material
557989
Order No.
557989
Size
1
catalog sheet
PDF
colour
black
Force F1
1.0 kN
Clamping screw
M 5x30 mm
Weight
100 g
Angle range
°
Angle
95 °
HWMIN
-6.0 mm
HWMAX
4.5 mm
Customs tariff number
84662020
European Article Number
4020772018313
Information present
yes
SVHC-substance over 0,1%
no
Validation date
14.06.2023
Information RoHs
yes
Previews
3D
Dimenze
2D
Stáhnout CAD model