您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
português
English
QA認證資訊
目錄: AMF - ANDREAS MAIER Fellbach
Created: 14.02.2019
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, italian, portuguese
CADENAS Design Manaual (CDM) was considered
Coloured parts
Weight information included
Additional documentation included
End-of-life information included
Standard parts classified
Use Cases included
Materials included
AMF - ANDREAS MAIER Fellbach
557303
AMF - ANDREAS MAIER Fellbach
Toggle Clamps
Vertical acting toggle clamps
Powered by
CAD模型選擇
{amf/scsp/901_senk/amf6800j_assmtab.prj},{NB=AMF557303_0_12},{BESTNR=557303},{GR=2},{PDF=PDF},{HANDGRIFF=orangefarben},{VERSCLR=3},{F1=0.8},{F2=1.2},{AS=M6 x 35},{VERSA=635},{GEW=175},{WB=0},{W1=105},{W2=60},{A=6},{B=52.0},{C=20},{D=5.5},{E=25},{VB=12},{F=11.0},{H=23.0},{H1=140},{HWMIN=-3.0},{HWMAX=4.5},{I=12},{K=6.0},{L=12.5},{L1=78},{L2=89},{M=23 - 31},{M1=27},{N=43},{P=32},{CTN=84662020},{EAN=4020772007751},{PPATH=amf6800_sbl.prj},{REACH=yes},{REACH1=no},{REACH4=14.06.2023},{ROHS=yes},{WT=siehe Print- und Onlinemedien / bzw. bei definierten Produkten beiliegender Betriebsanleitung}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 7
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6800J - Vertical acting toggle clamp with open clamping arm and horizontal base
Bill of material
557303
Order No.
557303
557303
Size
2
2
catalog sheet
PDF
colour
orange
Force F1
0.8
0.8
kN
Force F2
1.2
1.2
kN
Clamping screw
M6 x 35
M6 x 35
mm
Weight
175
175
g
Angle range
°
Angle ALPHA (α)
105
105
°
Angle Alpha 2 (α2)
60
60
°
A
6
6
mm
B
52.0
52.0
mm
C
20
20
mm
D
5.5
5.5
mm
E
25
25
mm
Adjustment distance
mm
Enter value for VB
Adjustment distance
mm
cm
inch
ft
確定
F
11.0
11.0
mm
H
23.0
23.0
mm
H1
140
140
mm
HWMIN
-3.0
-3.0
mm
HWMAX
4.5
4.5
mm
I
12
12
mm
K
6.0
6.0
mm
L
12.5
12.5
mm
L1
78
78
mm
L2
89
89
mm
M
23 - 31
23 - 31
mm
M1
27
27
mm
N
43
43
mm
P
32
32
mm
Customs tariff number
84662020
European Article Number
4020772007751
4020772007751
Information present
yes
SVHC-substance over 0,1%
no
Validation date
14.06.2023
Information RoHs
yes
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型