??
Catalog navigation
Selezione modello CAD
Prodotti disponibili: 2
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 479 - Furniture roses
Bill of material
15545
Order No.
Article No.
Design
E
32 mm
C
87 mm
Material thickness
7 mm
Weight
g
Customs tariff number
83024110
European Article Number
Information present
yes
SVHC-substance over 0,1%
no
Validation date
14.06.2023
Information RoHs
yes
Anteprime
3D
Dimensione
2D
Download modelli CAD