目錄: AMF - ANDREAS MAIER Fellbach
Created: 14.02.2019
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, italian, portuguese
CADENAS Design Manaual (CDM) was considered
Coloured parts
Weight information included
Additional documentation included
End-of-life information included
Standard parts classified
Use Cases included
Materials included
AMF - ANDREAS MAIER Fellbach
14639
AMF - ANDREAS MAIER Fellbach
Locks for Gates and Doors
Lock cases in stainless steel
Powered by
CAD模型選擇
{amf/schl/110_niro/amf140unig_assmtab.prj},{NB=AMF14639_1},{BESTNR=14639},{ART=nicht rostender Stahl, geschliffen, Korn 240. Mit verzinktem Schloss Nr. 142UNIG-**},{A=30.0},{SCL=PZW},{SCLN=Profilzylinder (PZ) oder Buntbart-Nachruestsatz. Mit Wechsel},{DIN=1},{AUSFG1= 1, 'links', 2, 'rechts'},{C=172},{E=24},{F=33.5},{S=2.5},{GEW=1550},{CTN=83014019},{EAN=4020772014636},{VERS1=30NI},{SVERS=0},{PPATH=amf140unig_sbl.prj},{REACH=yes},{REACH1=no},{REACH4=14.06.2023},{ROHS=yes},{WT=siehe Print- und Onlinemedien / bzw. bei definierten Produkten beiliegender Betriebsanleitung}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 3
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 140UNIG - Lock case, V2A, polished
Bill of material
14639
Order No.
14639
14639
Design
Stainless steel, grinded, mesh 240. With zinc-plated lock no. 142UNIG-**
Case width
30.0
30.0
mm
Closure
PZW
SCLN
profile cylinder (PZ) or bit key adapter set. With night latch function
Spring bolt head
left
right
left
right
C
172
172
mm
E
24
24
mm
F
33.5
33.5
mm
Material thickness
2.5
2.5
mm
Weight
1550
1550
g
Customs tariff number
83014019
83014019
European Article Number
4020772014636
4020772014636
Information present
yes
SVHC-substance over 0,1%
no
Validation date
14.06.2023
Information RoHs
yes
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型