??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6994-10 - T-fitting, adjustable
Bill of material
170316
Order No.
170316
Article No.
6994-10
catalog sheet
PDF
Model
heavy-duty
max. operating pressure
630 bar
SW
19 mm
SW1
14 mm
Weight
120 g
Customs tariff number
73079910
European Article Number
4020772170318
Information present
yes
SVHC-substance over 0,1%
no
Validation date
14.06.2023
Information RoHs
yes
Previews
3D
Dimension
2D
Download CAD models