??
Catalog navigation
CAD model selection
Discontinued product
Product discontinued since Oct 3, 2023. Please do not use for new projects.
Selectable products: 2
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6982-02 /-04 - Piston Pressure Switch, electric-hydraulic
Bill of material
176214
Order No.
Article No.
Type
Spring-loaded piston
Operating pressure
bar
Temperature
-20 - +80 °C
Ingress protection
IP 65
Switching frequency
100 1/min
Voltage
30V - 250V = 5A
OR-1 - O-ring
457499 g
Weight
330 g
Customs tariff number
European Article Number
Information present
yes
SVHC-substance over 0,1%
no
Validation date
14.06.2023
Information RoHs
yes
Previews
3D
Dimension
2D
Download CAD models