??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6917-1 - Pressure reducing valve
Bill of material
69179
Order No.
69179
Article No.
6917-1
catalog sheet
PDF
NG
6
Input pressure at P max.
400 bar
Adjust. pressure at A min.
20 bar
Adjust. pressure at A max.
370 bar
Nominal flow
5 l/min
OR-1 / O-ring
161810
Weight
1085 g
Customs tariff number
84812010
European Article Number
4020772069179
Information present
yes
SVHC-substance over 0,1%
no
Validation date
14.06.2023
Information RoHs
yes
Previews
3D
Dimension
2D
Download CAD models