??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6945-22-06 - Spacer Bar for clamping bar (2x4 / 1x8)
Bill of material
61408
Order No.
61408
Article No.
6945-22-06
catalog sheet
PDF
L
167 mm
B
50 mm
H
44.5 mm
Weight
2670 g
Customs tariff number
84662020
European Article Number
4020772061401
Information present
yes
SVHC-substance over 0,1%
no
Validation date
14.06.2023
Information RoHs
yes
Previews
3D
Dimension
2D
Download CAD models