??
Catalog navigation
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6903 - Hydraulic intensifier
Bill of material
275198
Order No.
Article No.
catalog sheet
PDF
Temperature
-40 bis +120 °C
Rato
max. operating pressure low pressure side
bar
max. operating pressure high pressure side
bar
max. oil flow rate low pressure side
l/min.
max. oil flow rate high pressure side
l/min.
Weight
1000 g
Customs tariff number
84122180
European Article Number
Information present
yes
SVHC-substance over 0,1%
no
Validation date
14.06.2023
Information RoHs
yes
Previews
3D
Dimension
2D
Download CAD models