??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6376PB - Positioning socket
Bill of material
429233
Order No.
A
mm
Diameter
12.5 mm
Diameter
20 mm
H
9 mm
H1
13 mm
L
30 mm
Weight
g
Customs tariff number
84661038
European Article Number
Information present
yes
SVHC-substance over 0,1%
no
Validation date
14.06.2023
Information RoHs
yes
Previews
3D
Dimension
2D
Download CAD models