??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Algood Caster Innovations
Description
Protech - 75-1,100lbs.
Bill of material
W-0800-PROF
Part Number
W-0800-PROF
Series
Protech
Diameter
Inch
Tread Width
Inch
Wheel Type
Bearing Type
Color
Hub Length
1 Inch
Standard Bore
1/4 Inch
Capacity
75 lbs.
Weight
0.10 lbs.
Side Washers
Thread Guards
Durometer
65-70 D Scale
Previews
3D
Dimension
2D
Download CAD models